AvatarOn, audio socket, 4 RCA, White

E8332SC_WE
login_green To View the best prices please Sign in / Register.
Out of stock

Description

Schneider Electric AvatarOn audio socket E8332SC_WE is a complete product in color white for loudspeaker. Its matching mounting box can be recessed into the surface of the wall with flush type. It has an embedding depth of 18.3 mm. This audio socket is 86 mm in width, 28 mm in height and 86 mm in depth. And it features protective untreated surface treatment. The IP rating of this device is IP20. The surface finish is glossy, delivering an elegant and high-end feeling to a room. AvatarOn offers six fashionable, classic appearances, letting your home's details change, just like the changes in your colorful life. Unique, patented technology and exquisite manufacturing ensure comfortable operation, and the easy-mount design allows you to change the faceplates as quickly and easily as you wish.

Product Details

Activity HDCWD
Part Number E8332SC_WE
Product Type Audio Socket
Package 1 Weight 108.0 g
Green Premium Label No
Breaking Capacity 25kA
Range AvatarOn E
Package1 Length*Width*Height (dimensions) 86 x 86 x 28 mm
Pincode Group Thailand

Seller Information

Documents

Reviews