![AvatarOn, aligning frame, 2 gangs, Wine Gold main product photo](https://eshop-th.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/e/8/e8331_26_wg.jpg)
AvatarOn, aligning frame, 2 gangs, Wine Gold
Description
Product Details
Activity | HDCWD |
---|---|
Part Number | E8331_26_WG |
Product Type | Aligning Frame |
Package 1 Weight | 34.0 g |
Green Premium Label | No |
Breaking Capacity | 25kA |
Range | AvatarOn E |
Package1 Length*Width*Height (dimensions) | 3 x 172 x 85.6 mm |
Pincode Group | Thailand |