AvatarOn, card switch, 16 A, 250 V, Wine Gold

E8331EKTID_WG
login_green To View the best prices please Sign in / Register.
Out of stock

Description

Schneider Electric AvatarOn E8331EKTID_WG in color wine gold is a key card switch with a time delay of 25 to 35 seconds, which is specially designed for hotel. Unobtrusive in daytime, the fluorescent LED locator glows with a soft luminescence in the dark, indicating the location of each switch at night. This key card switch is compatible with HF RFID cards, with RFID frequency of 13.56 Hz. It supports protection types of overload protection and overvoltage protection, improving your guest safety. Its rated operation voltage is 250V, rated current is 16A as well as network frequency to be 50 Hz, 60 Hz. The dimension of this device is 86 mm, 86 mm and 46.36 mm. The embedding depth is 35 mm. The device can be recessed into the surface with flush mounting type. The device connection terminal is brass pillar. It is resistant enough being made of polycarbonate and zinc plated steel material. The IP rating of this device is IP20. The device is UV, dust and oil resistant. It also passed the salt mist test. The device satisfies the standard of IEC 60669-2-1 too. This key card holder conforms to CE.

Product Details

Activity HDCWD
Part Number E8331EKTID_WG
Product Type Card Switch
Package 1 Weight 133.4 g
Discount Percentage Max Val 0-10
Green Premium Label No
Breaking Capacity 25kA
Range AvatarOn E
Package1 Length*Width*Height (dimensions) 46.36 x 86 x 86 mm
Pincode Group Thailand

Seller Information

Documents

Reviews