AvatarOn, card switch, 16 A, 250 V, Wine Gold

E8331EKT_WG
login_green To View the best prices please Sign in / Register.
Out of stock

Description

Schneider Electric AvatarOn E8331EKT_WG in color wine gold is a key card switch , which is specially designed for hotel. A soft LED locator light is here to help your guest find their way in the darkness. 250V, and 16A are the rated operation voltage and current respectively. It is 86 mm in width, 86 mm in height and 43.8 mm in depth. And the embedding depth is 34.1 mm. Its device mounting types are both flush and surface. The device connection terminal is brass terminal. polycarbonate material makes the switch as resistant as possible. The standard of IEC 60669-2-1 is well satisfied.

Product Details

Activity HDCWD
Part Number E8331EKT_WG
Product Type Card Switch
Package 1 Weight 124.0 g
Discount Percentage Max Val 0-10
Green Premium Label No
Breaking Capacity 25kA
Range AvatarOn E
Package1 Length*Width*Height (dimensions) 43.8 x 86 x 86 mm
Pincode Group Thailand

Seller Information

Documents

Reviews