AvatarOn, cover plate for switch, Key holder, White

E8331KH_WE
login_green To View the best prices please Sign in / Register.
Out of stock

Description

Schneider Electric AvatarOn cover plate E8331KH_WE is in color white for switch with 1 rocker. This cover plate has a key holder. Its matching mounting box can be recessed into the surface of the wall with flush type. The fixing mode of this device is by 2 screws. Being made of PC (polycarbonate) material, this cover plate is quite reliable and resistant. It is 96 mm in width, 86 mm in height, 21 mm in depth, with an embedding depth of 11.3 mm. And the product weighs 35 kg. And it features protective untreated surface treatment. The surface finish is glossy, which ensures a bright, even an inviting finish. This cover plate is SVHC (substances of very high concern) free too. What's more, it well satisfied the standard of GB 17466. It obtained CCC certificate as well.

Product Details

Activity HDCWD
Part Number E8331KH_WE
Product Type Cover Plate
Package 1 Weight 44.0 g
Green Premium Label No
Breaking Capacity 25kA
Range AvatarOn E
Package1 Length*Width*Height (dimensions) 21 x 96 x 86 mm
Pincode Group Thailand

Seller Information

Documents

Reviews