AvatarOn, cover plate for switch, Dark Grey

E8331_DG
login_green To View the best prices please Sign in / Register.
Out of stock

Description

Schneider Electric AvatarOn cover plate E8331_DG is in color dark grey for switch with 1 rocker. Its matching mounting box can be recessed into the surface of the wall with flush type. The fixing mode of this device is by 2 screws. Being made of PC (polycarbonate) material, this cover plate is quite reliable and resistant. It is 86 mm in width, 86 mm in height, 21 mm in depth, with an embedding depth of 11.3 mm. And the product weighs 35 kg. And it features protective untreated surface treatment. The surface finish is glossy, delivering an elegant and high-end feeling to a room. This cover plate is SVHC (substances of very high concern) free too. What's more, it well satisfied the standard of GB 17466. It obtained CCC certificate as well.

Product Details

Activity HDCWD
Part Number E8331_DG
Product Type Cover Plate
Package 1 Weight 39.0 g
Green Premium Label No
Breaking Capacity 25kA
Range AvatarOn E
Package1 Length*Width*Height (dimensions) 21 x 86 x 86 mm
Pincode Group Thailand

Seller Information

Documents

Reviews