AvatarOn, cover plate for switch, 2 rocker, White

E8332_WE
login_green To View the best prices please Sign in / Register.
Out of stock

Description

Schneider Electric AvatarOn cover plate E8332_WE is in color white for switch with 2 rockers. The fixing mode of this device is by 2 screws. The cover plate is made of PC (polycarbonate), making it as resistant as possible. It is 86 mm in width, 86 mm in height, 21 mm in depth. And it features protective untreated surface treatment. The surface finish is glossy, which ensures a bright, even an inviting finish. This cover plate is SVHC (substances of very high concern) free too. What's more, it well satisfied the standard of BS 5733, IEC 60670.

Product Details

Activity HDCWD
Part Number E8332_WE
Product Type Cover Plate
Package 1 Weight 40.0 g
Green Premium Label No
Breaking Capacity 25kA
Range AvatarOn E
Package1 Length*Width*Height (dimensions) 21 x 86 x 86 mm
Pincode Group Thailand

Seller Information

Documents

Reviews