AvatarOn, 4 switches, 16AX, 250V, 2 way, Dark Grey

E8334L2_DG_G5
login_green To View the best prices please Sign in / Register.
Out of stock

Description

Schneider Electric AvatarOn switch E8334L2_DG_G5 is a complete product in color dark grey with 4 rockers. This is a 1-pole 2-way switch. And its rated current is 16AX. It is 86 mm in width, 86 mm in height, 34.2 mm in depth, with an embedding depth of 24.5 mm. Its matching mounting box can be recessed into the surface of the wall with flush type. It reaches IP20 degree of protection too. Its connection terminals are brass terminal. Being made of polycarbonate, polycarbonate + GF 20 % material, this switch is quite reliable and resistant. What's more, this device is qualified as a green premium product, with minimal use of hazardous substances. And it is mercury free and heavy metal free, which takes care of the environment and your health as always. AvatarOn offers six fashionable, classic appearances, letting your home's details change, just like the changes in your colorful life. Unique, patented technology and exquisite manufacturing ensure comfortable operation, and the easy-mount design allows you to change the faceplates as quickly and easily as you wish.

Product Details

Activity HDCWD
Part Number E8334L2_DG_G5
Product Type Switch
Package 1 Weight 136.0 g
Green Premium Label No
Breaking Capacity 25kA
Range AvatarOn E
Package1 Length*Width*Height (dimensions) 34.2 x 86 x 86 mm
Pincode Group Thailand

Seller Information

Documents

Reviews