![AvatarOn, 3 switches, 16AX, 250V, 1 Way, Wine Gold main product photo](https://eshop-th.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/e/8/e8333l1_wg_g5.jpg)
AvatarOn, 3 switches, 16AX, 250V, 1 Way, Wine Gold
Incl. Tax
Incl. Tax
All Sellers
![](https://eshop-th.se.com/media/catalog/product/e/8/e8333l1_wg_g5.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
AvatarOn, 3 switches, 16AX, 250V, 1 Way, Wine Gold
Incl. Tax
Incl. Tax
Description
Product Details
Activity | HDCWD |
---|---|
Part Number | E8333L1_WG_G5 |
Product Type | Switch |
Package 1 Weight | 114.0 g |
Green Premium Label | No |
Breaking Capacity | 25kA |
Range | AvatarOn E |
Package1 Length*Width*Height (dimensions) | 34.2 x 86 x 86 mm |
Pincode Group | Thailand |