AvatarOn, 2 switches, 16AX, 250V, 2 Way, Wine Gold

E8332L2_WG_G5
login_green To View the best prices please Sign in / Register.
Out of stock

Description

Schneider Electric AvatarOn switch E8332L2_WG_G5 is a complete product in color wine gold with 2 rockers. This is a 1-pole 2-way switch. And its rated current is 16AX. It is 86 mm in width, 86 mm in height, 34.2 mm in depth, Its matching mounting box can be recessed into the surface of the wall with flush type. Besides, the IP rating of this device is IP20. Its connection terminals are brass terminal. Being made of polycarbonate, polycarbonate + GF 20 % material, this switch is quite reliable and resistant. AvatarOn offers six fashionable, classic appearances, letting your home's details change, just like the changes in your colorful life. Unique, patented technology and exquisite manufacturing ensure comfortable operation, and the easy-mount design allows you to change the faceplates as quickly and easily as you wish.

Product Details

Activity HDCWD
Part Number E8332L2_WG_G5
Product Type Switch
Package 1 Weight 97.0 g
Green Premium Label No
Breaking Capacity 25kA
Range AvatarOn E
Package1 Length*Width*Height (dimensions) 34.2 x 86 x 86 mm
Pincode Group Thailand

Seller Information

Documents

Reviews