AvatarOn, 2 switches, 16AX, 250V, 2 Way, LED, Metal Gold Hairline

E8332L2LED_GH_G5
login_green To View the best prices please Sign in / Register.
Out of stock

Description

Schneider Electric AvatarOn switch E8332L2LED_GH_G5 is a complete product in color metal gold hairline with 2 rockers. This is a 1-pole 2-way switch with a LED indicator. And its rated current is 16AX. It is 86 mm in width, 86 mm in height, 34.2 mm in depth, Its matching mounting box can be recessed into the surface of the wall with flush type. It reaches IP20 degree of protection too. Its connection terminals are brass terminal. The switch is made of polycarbonate, polycarbonate + GF 20 %, making it as resistant as possible. AvatarOn offers six fashionable, classic appearances, letting your home's details change, just like the changes in your colorful life. Unique, patented technology and exquisite manufacturing ensure comfortable operation, and the easy-mount design allows you to change the faceplates as quickly and easily as you wish.

Product Details

Activity HDCWD
Part Number E8332L2LED_GH_G5
Product Type Switch
Package 1 Weight 100.0 g
Green Premium Label No
Breaking Capacity 25kA
Range AvatarOn E
Package1 Length*Width*Height (dimensions) 34.2 x 86 x 86 mm
Pincode Group Thailand

Seller Information

Documents

Reviews