AvatarOn, 2 switched socket, 3P, 13 A, 250 V, LED, Wine Gold

E83T25N_WG
login_green To View the best prices please Sign in / Register.
Out of stock

Description

Schneider Electric AvatarOn switched socket E83T25N_WG is a complete product in color wine gold and with 2 gangs. This switch is 3P. And this device is British BS 1363A standard. And its rated current is 13A. Its matching mounting box can be recessed into the surface of the wall with flush type. The fixing mode of this device is screw. The IP rating of this device is IP20. What's more, it well satisfied the standard of BS 1363, MS 589, SS 145. Being environmentally friendly, this switched socket is a green premium product too. The switched socket is made of polycarbonate, making it as resistant as possible. AvatarOn offers six fashionable, classic appearances, letting your home's details change, just like the changes in your colorful life. Unique, patented technology and exquisite manufacturing ensure comfortable operation, and the easy-mount design allows you to change the faceplates as quickly and easily as you wish.

Product Details

Activity HDCWD
Part Number E83T25N_WG
Product Type Switched Socket
Package 1 Weight 151.0 g
Green Premium Label No
Breaking Capacity 25kA
Range AvatarOn E
Package1 Length*Width*Height (dimensions) 31.7 x 146 x 86 mm
Pincode Group Thailand

Seller Information

Documents

Reviews