AvatarOn, 2 USB charger, 2.1A, Dark Grey

E8332USB_DG
login_green To View the best prices please Sign in / Register.
Out of stock

Description

Schneider Electric AvatarOn USB charger E8332USB_DG in color dark grey is a 1-module mechanism with 2 ports. 86 mm, 86 mm, 40 mm is the dimension of this USB 2.1 charger mechanism. Its embedding depth is 29 mm. And its rated operation voltage is 100/240V and the output current is 2.1A. The mounting type of this mechanism is surface. The screw terminal connection enables the wires to be held by the tightening of a screw. Glossy surface finish makes it easy to remove and clean fingerprints and smudge marks. PC (polycarbonate) makes it as resistant and lasting as possible. Standards of IEC 60950-1 are well met. Standards of IEC 60950-1 are well met.

Product Details

Activity HDCWD
Part Number E8332USB_DG
Product Type Usb Charger
Package 1 Weight 104.0 g
Green Premium Label No
Breaking Capacity 25kA
Range AvatarOn E
Package1 Length*Width*Height (dimensions) 38.2 x 86 x 86 mm
Pincode Group Thailand

Seller Information

Documents

Reviews