AvatarOn, 2 telephone sockets, Dark Grey

E8332RJS4_DG
login_green To View the best prices please Sign in / Register.
Out of stock

Description

E8332RJS4_DG is a Schneider Electric AvatarOn telephone socket with 2 gangs for communication. It is 86 mm in width, 86 mm in height, 40.7 mm in depth. And its rated current is 1.5A. The dielectric strength of this telephone socket is 1000V. Its matching mounting box can be recessed into the surface of the wall with flush type. Designed with a shutter, this telephone socket is dedicated to protecting your safety. Also, being environment-friendly, this device reached UV resistant. By satisfying the ASTMD4566-98, TIA/EIA-568-B.2-1 standard, Besides, the IP rating of this device is IP20. Being environmentally friendly, this telephone socket is a green premium product too. And it is mercury free AvatarOn offers six fashionable, classic appearances, letting your home's details change, just like the changes in your colorful life. Unique, patented technology and exquisite manufacturing ensure comfortable operation, and the easy-mount design allows you to change the faceplates as quickly and easily as you wish.

Product Details

Activity HDCWD
Part Number E8332RJS4_DG
Product Type Telephone Socket
Package 1 Weight 68.0 g
Green Premium Label No
Breaking Capacity 25kA
Range AvatarOn E
Package1 Length*Width*Height (dimensions) 40.7 x 86 x 86 mm
Pincode Group Thailand

Seller Information

Documents

Reviews