AvatarOn, 2 telephone sockets, White

E8332RJS4_WE
login_green To View the best prices please Sign in / Register.
Out of stock

Description

E8332RJS4_WE is a Schneider Electric AvatarOn telephone socket with 2 gangs for communication. It is 86 mm in width, 86 mm in height, 40.7 mm in depth. And its rated current is 1.5A. The dielectric strength, a measure of the electrical strength of a material as an insulator, is 1000V. Its matching mounting box can be recessed into the surface of the wall with flush type. Designed with a shutter, this telephone socket is dedicated to protecting your safety. Also, it is environment-friendly, with UV resistant reached. By satisfying the ASTMD4566-98, TIA/EIA-568-B.2-1 standard, Besides, the IP rating of this device is IP20. AvatarOn offers six fashionable, classic appearances, letting your home's details change, just like the changes in your colorful life. Unique, patented technology and exquisite manufacturing ensure comfortable operation, and the easy-mount design allows you to change the faceplates as quickly and easily as you wish.

Product Details

Activity HDCWD
Part Number E8332RJS4_WE
Product Type Telephone Socket
Package 1 Weight 72.0 g
Green Premium Label No
Breaking Capacity 25kA
Range AvatarOn E
Package1 Length*Width*Height (dimensions) 40.7 x 86 x 86 mm
Pincode Group Thailand

Seller Information

Documents

Reviews