![Auxiliary contact, Acti9, iSD, 1OC, AC/DC main product photo](https://eshop-th.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/a/9/a9a26927_1.jpg)
Auxiliary contact, Acti9, iSD, 1OC, AC/DC
Incl. Tax
Incl. Tax
All Sellers
![auxiliary contact, Acti9, iSD, 1OC, AC/DC](https://eshop-th.se.com/media/catalog/product/a/9/a9a26927_1.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Auxiliary contact, Acti9, iSD, 1OC, AC/DC
Incl. Tax
Incl. Tax
Description
- This Acti9 iSD electric auxiliary is a remote fault indicator contact
- It is dedicated to iC60, iC40, iCV40, iID, iID40, iDPN Vigi, iSW-NA, iC60 & iID products
- It comes with 1 changeover contact indicating the position of the associated device
- It indicates the position of the associated device in the event of electrical fault or action on the tripping auxiliary
- There is a mechanical state indicator and a test function button on the front face
- The Ue rated operational voltage is 24VAC to 415VAC or 24VDC to 130VDC
- The operating frequency is 50Hz or 60Hz
- The Ie rated operational current is 6A under 24VDC, 2A under 48VDC, 1.5A under 60VDC, 1A under 130VDC
- The Ie rated operational current is 6A under 24VAC to 240VAC, 3A under 415VAC
- The width in 9mm pitches is 1
- The product color is white (RAL9003)
- The dimensions are (W) 9mm x (H) 86mm x (D) 73mm
- Product weight is 33g
- The degree of protection is IP20 at terminals and IP40 in enclosure
- The operating temperature is -35°C to +70°C
- The storage temperature is -40°C to +85°C
- This product complies with EN/IEC 60947-5-1 standard
Product Details
Activity | HDCFD |
---|---|
Part Number | A9A26927 |
Warranty Period | 18 months |
Product Type | Acti 9 iC60 |
tax text on product card | Incl. Tax |
Unit Type Of Package 1 | PCE |
Number Of Units In Package 1 | 1 |
Package 1 Weight | 41.1 g |
Product Category | Acti9 Miniature Circuit Breakers - MCBs |
Range | Acti 9 iC60 |
Package1 Length*Width*Height (dimensions) | 7.46 x 1.682 x 9.033 cm |