ATV71 CONTROL BLOC P < 90KW (Pre-Order 45 days)
Description
Product Details
Activity | IDIBS |
---|---|
Part Number | VX4A71100Y |
Country of Origin | Thailand |
tax text on product card | Incl. Tax |
Package 1 Weight | 0.75kg |
Show Accessory | No |
Green Premium Label | No |
Device Short Name | ATV71 CONTROL BLOC P < 90KW |
Breaking Capacity | 25kA |
Range | Class 9998 & 9999 Control Accessories |
Package1 Length*Width*Height (dimensions) | 8 x 24 x 18 cm |