ATV71 CONTROL BOARD KIT FRM SZ 10 THRU 1 (Pre-Order 45 days)
Description
Product Details
Activity | IDIBS |
---|---|
Part Number | VX4A71101Y |
Country of Origin | Thailand |
tax text on product card | Incl. Tax |
Package 1 Weight | 1.59kg |
Show Accessory | No |
Green Premium Label | No |
Device Short Name | ATV71 CONTROL BOARD KIT FRM SZ 10 THRU 1 |
Breaking Capacity | 25kA |
Range | Class 9998 & 9999 Control Accessories |
Package1 Length*Width*Height (dimensions) | 19.5 x 55 x 15 cm |