![ARA auto recloser aux for iC60 3P-4P - 4 Prog main product photo](https://eshop-th.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/a/9/a9c70134_1.jpg)
ARA auto recloser aux for iC60 3P-4P - 4 Prog
Description
- This Acti9 ARA iC60 automatic recloser auxiliary is dedicated for iC60 circuit breakers
- It performs 4 programs of automatic reclosing of the associated protection device after tripping
- It increases the availability of installations without supervision, isolated, hard of access and deamnding very great availability by restoring them to operation without intervention by personnel in the event of a transient fault
- The width in 9mm pitches is 7
- This device controls 4P installations
- The operator can choose predefined reclosing programm which allows the safety and availability of facilities to be reconciled taking into account the facility environment
- The Un rated voltage is 230VAC
- The operating frequency is 50Hz or 60Hz
- The circuit is placed in safety configuration by the padlocking device
- The operating temperature is -25°C to + 60°C
- The storage temperature is -40°C to + 85°C
Product Details
Activity | HDCFD |
---|---|
Part Number | A9C70134 |
Warranty Period | 18 months |
Product Type | Acti 9 iC60 |
tax text on product card | Incl. Tax |
Unit Type Of Package 1 | PCE |
Number Of Units In Package 1 | 1 |
Package 1 Weight | 525 g |
Product Category | Acti9 Miniature Circuit Breakers - MCBs |
Range | Acti 9 iC60 |
Package1 Length*Width*Height (dimensions) | 16 x 11 x 9 cm |