APC Performance PMS63U-TH SurgeArrest 6 Outlet 3 Meter Cord with 5V, 2.4A 2 Port USB Charger 230V
Key Features:
Advanced surge protection technology safeguards your devices
Equipped with a 3-meter long, high-quality cable for enhanced safety
Offers superior surge protection capabilities, with a maximum surge energy rating of up to 1,836 Joules
Constructed with fire-resistant ABS material for utmost durability
Integrated Circuit Breaker provides emergency power cut-off in critical situations
LED indicator lights for clear status indication
Backed by a comprehensive 10-year warranty with hassle-free replacement service
Specifications:
Model: PMS63U-TH
Input Voltage: 230V (198VAC – 242VAC)
Input Current: 10A
Line Frequency: 50/60Hz +/- 5Hz
Maximum Output Current/ Voltage: 250V 10A
Transformer Blocks: 2
USB Charging: 2 ports, 2.4A with smart charging
Surge Energy Rating: 1836J
EMI/RFI Noise Rejection: <40 dB
Ground OK Indicator: Green LED
Protected Indicator: Green LED
Circuit Breaker: Yes
Power Cord Length: 3 meters
Dimensions (WxLxH): 271.5 x 110.3 x 65.8 mm
Safety Shutter: Yes
Warranty: 10 years