Mounting plate, Linergy HK, 3P, 25A, 4.4mm², 105x54x61mm
Description
Product Details
Activity | PPLVS |
---|---|
Part Number | AK5PA231 |
Green Premium Label | No |
Breaking Capacity | 25kA |
Range | AK2, AK5 |
Package1 Length*Width*Height (dimensions) | 0 x 54 x 105 mm |