Busbar, Linergy HK, 160A, 4 conductors, L668mm, for mounting in enclosure W800mm
Description
Product Details
Activity | PPLVS |
---|---|
Part Number | AK5JB146 |
Green Premium Label | No |
Breaking Capacity | 25kA |
Range | AK2, AK5 |
Package1 Length*Width*Height (dimensions) | 0 x 81 x 0 mm |