![Adapter mechanism for rotary handle iC60 main product photo](https://eshop-th.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/a/9/a9a27008_1.jpg)
Adapter mechanism for rotary handle iC60
Description
- This Acti9 accessory is a rotary handle mechanism for modular devices with front or side mounting installation
- It is dedicated to iID, iSW-NA, 2P or 3P or 4P (iC60 + Vigi iC60, iSW, iC60)
- It prevents the door from opening when the device is in the ON position
- The control mechanism is mounted on the device
- The rotary handle is fixed to the front or side of the enclosure
- It is a set of 1 device
- The material is a self-extinguishing thermoplastic specially developed by Schneider Electric
- The degree of protection of the rotary button is IP55
Product Details
Activity | HDCFD |
---|---|
Part Number | A9A27008 |
Warranty Period | 18 months |
Product Type | Acti 9 iC60 |
tax text on product card | Incl. Tax |
Unit Type Of Package 1 | PCE |
Number Of Units In Package 1 | 1 |
Package 1 Weight | 562.9 g |
Product Category | Acti9 Miniature Circuit Breakers - MCBs |
Range | Acti 9 iC60 |
Package1 Length*Width*Height (dimensions) | 47.5 x 12.5 x 6.7 cm |