Advanced control unit, TeSys Ultra, 1P, 3 to 12A, protection & diagnostic, class 10, 110 to 240VAC/DC coil
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Advanced control unit, TeSys Ultra, 1P, 3 to 12A, protection & diagnostic, class 10, 110 to 240VAC/DC coil
Incl. Tax
Incl. Tax
Description
Product Details
Package 1 Weight | 127.0 g |
---|---|
Green Premium Label | No |
Breaking Capacity | 25kA |
Range | TeSys |
Package1 Length*Width*Height (dimensions) | 127.0 g |