![Acti9 iIL single indicator light - Blue - 110-230 Vac main product photo](https://eshop-th.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/a/9/a9e18323_1.jpg)
calcPageSize())"
/>
calcPageSize())"
class="absolute inset-0 object-contain object-center w-full m-auto max-h-screen-75"
:class="{ 'cursor-pointer': !fullscreen }"
width="700"
height="700"
:loading="active!==index ? 'lazy' : 'eager'"
:src="fullscreen ? image.full : image.img"
x-transition.opacity.duration.500ms x-show="active===index"
/>
calcActive())">
Acti9 iIL single indicator light - Blue - 110-230 Vac
A9E18323
Product Details
Activity |
HDCFD |
Part Number |
A9E18323 |
Warranty Period |
18 months |
Product or component type |
Modular pilot light |
Product Type |
Acti 9 iIL |
tax text on product card |
Incl. Tax |
Wire Stripping Limit |
9 mm |
Unit Type Of Package 1 |
PCE |
Number Of Units In Package 1 |
1 |
Package 1 Weight |
38 g |
Device Short Name |
iIL |
Product Category |
Acti9 Indication |
Range |
Acti 9 iIL |
Package1 Length*Width*Height (dimensions) |
8.7 x 6.6 x 1.8 cm |
Seller Information
Documents
Reviews