![Acti9 iID - RCCB - 4P - 80A - 300mA - type AC main product photo](https://eshop-th.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/a/9/a9r14480_1.jpg)
Acti9 iID - RCCB - 4P - 80A - 300mA - type AC
Incl. Tax
Incl. Tax
All Sellers
![Acti9 iID - RCCB - 4P - 80A - 300mA - type AC](https://eshop-th.se.com/media/catalog/product/a/9/a9r14480_1.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Acti9 iID - RCCB - 4P - 80A - 300mA - type AC
Incl. Tax
Incl. Tax
Description
- This Acti9 iID is a modular and reliable residual current circuit breaker (RCCB)
- It is a 4P circuit breaker with 80A In rated current, 300mA earth leakage sensitivity and AC type protection class
- This product protects against electrical shock by indirect contact and fire hazards
- It performs the function of disconnection of electrical circuits in case of earth fault
- Its unique Visitrip indicator reduces intervention time by showing the faulty device with a mechanical indicator on front face
- This product also has a VisiSafe window with a green strip on the toggle indicating full opening of the poles allowing downstream maintenance This product is compliant with EN/IEC 61008-1 standard
- The (Im/IΔm) rated breaking and making short circuit capacity is 1500A
- The (Inc/IΔc) conditional rated short circuit current is 10kA
- It has an electrical endurance going up to 10000 cycles and a mechanical endurance going up to 20000 cycles
- The Ue operational voltage is 380VAC to 415VAC
- The Ui rated insulation voltage is 500VAC
- The Uimp rated impulse withstand voltage is 6kV
- The frequency is 50Hz or 60Hz
- It is DIN rail mountable
- The width in 9mm pitches is 8
- The product colour is white (RAL9003)
- The dimensions are (W) 72mm x (H) 91mm x (D) 73.5mm
- The weight is 0.37kg
- According to IEC 60529 standard, the degree of protection is IP20 and IP40 in enclosure
- The operating temperature is from -5°C to 60°C
- The storage temperature is from -40°C to 85°C
Product Details
Activity | HDCFD |
---|---|
Part Number | A9R14480 |
[In] rated current (AT) | 80 A |
Warranty Period | 18 months |
Product Type | Acti 9 iID |
tax text on product card | Incl. Tax |
Earth Leakage Sensitivity | 300 mA |
Unit Type Of Package 1 | PCE |
Number Of Units In Package 1 | 1 |
Package 1 Weight | 364 g |
Number of Poles | 4 P |
Breaking Capacity | 25kA |
Product Category | Acti9 Residual Current Devices - RCDs |
Range | Acti 9 iID |
Package1 Length*Width*Height (dimensions) | 10 x 8.4 x 7.6 cm |