![Acti9 iID - RCCB - 4P - 25A - 30mA - type A main product photo](https://eshop-th.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/a/9/a9r51425.jpg)
Acti9 iID - RCCB - 4P - 25A - 30mA - type A
Incl. Tax
Incl. Tax
All Sellers
![Acti9 iID - RCCB - 4P - 25A - 30mA - type A](https://eshop-th.se.com/media/catalog/product/a/9/a9r51425.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Acti9 iID - RCCB - 4P - 25A - 30mA - type A
Incl. Tax
Incl. Tax
Description
Product Details
Activity | HDCFD |
---|---|
Part Number | A9R51425 |
Product Type | residual current circuit breaker (RCCB) |
Unit Type Of Package 1 | Pc |
Number Of Units In Package 1 | 1 |
Package 1 Weight | 355.0 g |
Green Premium Label | No |
Breaking Capacity | 25kA |
Range | Acti 9 iID |
Package1 Length*Width*Height (dimensions) | 7.6 x 8.5 x 10 cm |