Acti9 - IH - mechanical time switch - 24 h - without memory
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Acti9 - IH - mechanical time switch - 24 h - without memory
Incl. Tax
Incl. Tax
Description
- IH mechanical time switch Width of 54mm (6 modules of 9mm) Automatically switches On and Off loads according to the program entered by the user on daily level Swiching cycle is 24 h (daily) The minimum time between 2 switching operations is 15 minutes with the number of 48 On and 48 Off Manual override is possible 1 channel output
Product Details
Activity | HDCFD |
---|---|
Part Number | CCT16364 |
Warranty Period | 18 months |
Product Type | IH, IHP, ITA |
tax text on product card | Incl. Tax |
Unit Type Of Package 1 | PCE |
Number Of Units In Package 1 | 1 |
Package 1 Weight | 147 g |
Product Category | Acti9 Lighting, Time and Energy Management |
Range | IH, IHP, ITA |
Package1 Length*Width*Height (dimensions) | 10.4 x 7.7 x 6.5 cm |