![Acti9 iDPN H Vigi - RCBO - 1P+N - 16A - C Curve - 10000A - 30mA - type A main product photo](https://eshop-th.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/a/9/a9d37616_1.jpg)
Acti9 iDPN H Vigi - RCBO - 1P+N - 16A - C Curve - 10000A - 30mA - type A
Description
- This Acti9 iDPN Vigi is a modular residual current breaker with overcurrent protection (RCBO)
- It has 2P with 1 protected pole, 16A rated current and C tripping curve
- This A type device has 30mA sensibility
- Breaking capacity at 230VAC is 10000A according to IEC 61009-1
- This product protects against short circuit, cable overload, electrical shock by indirect contact and fire hazards
- Its earth fault indicator on front face allows quick identification of the type of default
- It brings safety, reliable solution for commercial and industrial applications with high breaking capacity
- This product is compliant with EN/IEC 61009-2-1 standard
- It has an electrical endurance going up to 20000 cycles and a mechanical endurance going up to 20000 cycles
- The Ue operational voltage is 220VAC to 240VAC
- The Ui rated insulation voltage is 400VAC
- The Uimp rated impulse withstand voltage is 4kV
- The frequency is 50Hz
- It is DIN rail mountable
- The width in 9mm pitches is 4
- The product color is white (RAL9003)
- The dimensions are (W) 36mm x (H) 85mm x (D) 73mm
- The weight is 125g
- It has an IP20 degree of protection (as per IEC/EN 60529 standard) and becomes IP40 once in modular enclosure
- The operating temperature is from -25°C to 60°C
- The storage temperature is from -40°C to 85°C
Product Details
Activity | HDCFD |
---|---|
Part Number | A9D37616 |
[In] rated current (AT) | 16 A |
Warranty Period | 18 months |
Product Type | Acti 9 iDPN Vigi |
tax text on product card | Incl. Tax |
Earth Leakage Sensitivity | 30 mA |
Unit Type Of Package 1 | PCE |
Number Of Units In Package 1 | 1 |
Package 1 Weight | 220 g |
Breaking Capacity (IEC 60898-1) | 10000 A |
Number of Poles | 10 P+N |
Breaking Capacity | 25kA |
Product Category | Acti9 Residual Current Devices - RCDs |
Range | Acti 9 iDPN Vigi |
Package1 Length*Width*Height (dimensions) | 10 x 8.5 x 4 cm |