Acti9 - IC2000 - twilight switch - 2…2000 lux
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Acti9 - IC2000 - twilight switch - 2…2000 lux
Incl. Tax
Incl. Tax
Product Details
Activity | HDCFD |
---|---|
Part Number | CCT15368 |
Product Type | IC |
tax text on product card | Incl. Tax |
Package 1 Weight | 0.299 kg |
Product Category | Acti9 Lighting, Time and Energy Management |
Range | IC |
Package1 Length*Width*Height (dimensions) | 1.1 x 0.94 x 0.86 cm |