Acti9 - fuse-disconnector STI - 3 poles - 25 A - for fuse 10.3 x 38 mm
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Acti9 - fuse-disconnector STI - 3 poles - 25 A - for fuse 10.3 x 38 mm
Incl. Tax
Incl. Tax
Description
- This Acti 9 STI isolatable fuse-carriers is a low voltage fuse-disconnector
- It is used for tertiary and industrial applications requiring a high breaking capacity
- It has 3P pole, up to 25A rated current, and gG or aM fuse curve with a fuse cartridge type of 10.3mm x 38mm
- it can be mounted on DIN rail for modular installation
- The general purpose fuse (gG fuse) provides overload and short-circuit protection
- The aM fuse for motor application provides short-circuit protection (protection of loads with a high peak current)
- it has an IP20 degree of protection on its terminals, becoming IP40 once in modular enclosure
- A clip-on marker is visible on front face or on downstream terminal to identify fuse presence
- An optional 230V neon indicator light indicates fuse blowing (off in normal operation and lit red after fuse blowing)
- The device is provided with a captive fuse-carrier and an additional housing for a spare fuse
- Its toggle can also be padlocked
Product Details
Activity | HDCFD |
---|---|
Part Number | A9N15656 |
Product Type | Acti 9 STI |
tax text on product card | Incl. Tax |
Unit Type Of Package 1 | PCE |
Number Of Units In Package 1 | 1 |
Package 1 Weight | 165.75 g |
Breaking Capacity | 25kA |
Product Category | Acti9 Fuse Holders |
Range | Acti 9 STI |
Package1 Length*Width*Height (dimensions) | 8.5 x 7.5 x 5.5 cm |