calcPageSize())"
/>
calcPageSize())"
class="absolute inset-0 object-contain object-center w-full m-auto max-h-screen-75"
:class="{ 'cursor-pointer': !fullscreen }"
width="700"
height="700"
:loading="active!==index ? 'lazy' : 'eager'"
:src="fullscreen ? image.full : image.img"
x-transition.opacity.duration.500ms x-show="active===index"
/>
calcActive())">
Acti9 - fuse-disconnector STI - 2 poles - 10 A - for fuse 8.5 x 31.5 mm
A9N15650
Description
- This Acti9 STI isolatable fuse-carriers is a low voltage fuse-disconnector
- It is used for tertiary and industrial applications requiring a high breaking capacity
- It has 2P pole, up to 10A rated current, and gG or aM fuse curve with a fuse cartridge type of 8.5mm x 31.5mm
- it can be mounted on DIN rail for modular installation
- The general purpose fuse (gG fuse) provides overload and short-circuit protection
- The aM fuse for motor application provides short-circuit protection (protection of loads with a high peak current)
- it has an IP20 degree of protection on its terminals, becoming IP40 once in modular enclosure
- A clip-on marker is visible on front face or on downstream terminal to identify fuse presence
- An optional 230V neon indicator light indicates fuse blowing (off in normal operation and lit red after fuse blowing)
- The device is provided with a captive fuse-carrier and an additional housing for a spare fuse
- Its toggle can also be padlocked
Product Details
Activity |
HDCFD |
Part Number |
A9N15650 |
Product Type |
Acti 9 STI |
tax text on product card |
Incl. Tax |
Unit Type Of Package 1 |
PCE |
Number Of Units In Package 1 |
1 |
Package 1 Weight |
109 g |
Product Category |
Acti9 Fuse Holders |
Range |
Acti 9 STI |
Package1 Length*Width*Height (dimensions) |
8.5 x 7.5 x 3.6 cm |
Seller Information
Documents
Reviews