Acti9 - comb busbar - 3L - 18 mm pitch - 24 modules - 100A
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Acti9 - comb busbar - 3L - 18 mm pitch - 24 modules - 100A
Incl. Tax
Incl. Tax
Description
- This Acti 9 horizontal comb busbar 18mm modules for Acti 9 iC60 or Acti 9 iK60 is cuttable
- It is dedicated to 3L installations
- The type is L1L2L3 (Line)
- It is a set of 1 device
- It is suitable for 8 devices (3P)
- The length is 430mm.The total number of modules of 18mm is 24
- The pin cross section is 16mm2
- The type of electric connection is PIN
- The number of phase is 3
- The number of poles is 3
- The Ie rated operational current at 40°C is 100A The Isc short circuit current is compatible with the breaking capacity of Schneider Electric circuit breakers
- The Ui rated insulation voltage is 500VAC
- The Ue rated operational voltage is 415VAC
- The color of the device is white RAL9003
- The pollution degree is 3
- According to IEC 60695-2-1 standard the fire resistance is self-extinguishing at 960°C within 30s
- It complies with IEC 60947-7-1 and IEC 61439-2 standards
Product Details
Activity | HDCFD |
---|---|
Part Number | A9XPH324 |
Warranty Period | 18 months |
Product Type | C60 UL/CSA/IEC |
tax text on product card | Incl. Tax |
Unit Type Of Package 1 | PCE |
Number Of Units In Package 1 | 1 |
Package 1 Weight | 232 g |
Green Premium Label | No |
Breaking Capacity | 25kA |
Product Category | Acti9 Miniature Circuit Breakers - MCBs |
Range | C60 UL/CSA/IEC |
Package1 Length*Width*Height (dimensions) | 43 x 3 x 1.5 cm |