![Acti9 - comb busbar - 3L - 18 mm pitch - 12 modules - 100A main product photo](https://eshop-th.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/a/9/a9xph312_1.jpg)
Acti9 - comb busbar - 3L - 18 mm pitch - 12 modules - 100A
Incl. Tax
Incl. Tax
All Sellers
![Acti9 - comb busbar - 3L - 18 mm pitch - 12 modules - 100A](https://eshop-th.se.com/media/catalog/product/a/9/a9xph312_1.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Acti9 - comb busbar - 3L - 18 mm pitch - 12 modules - 100A
Incl. Tax
Incl. Tax
Description
- This Acti9 product is a cuttable horizontal comb busbar 12 modules for Acti9 iC60 or Acti9 iK60
- It is dedicated to 3L installations
- The type is L1L2L3 (Line)
- It is a set of 1 device
- It is a set of 1 device
- It is suitable for 4 devices (3P)
- The length is 220mm
- The total number of modules of 18mm is 12
- The pin cross section is 16mm2
- The type of electric connection is PIN
- The number of phase is 3
- The number of poles is 3
- The Ie rated operational current at 40°C is 100A
- The Isc short circuit current is compatible with the breaking capacity of Schneider Electric circuit breakers
- The Ui rated insulation voltage is 500VAC
- The Ue rated operational voltage is 415VAC
- The color of the device is white RAL9003
- The pollution degree is 3
- According to IEC 60695-2-1 standard the fire resistance is self-extinguishing at 960°C within 30s
- It complies with IEC 60947-7-1 and IEC 61439-2 standards
Product Details
Activity | HDCFD |
---|---|
Part Number | A9XPH312 |
Warranty Period | 18 months |
Product Type | C60 UL/CSA/IEC |
tax text on product card | Incl. Tax |
Unit Type Of Package 1 | PCE |
Number Of Units In Package 1 | 1 |
Package 1 Weight | 108 g |
Product Category | Acti9 Miniature Circuit Breakers - MCBs |
Range | C60 UL/CSA/IEC |
Package1 Length*Width*Height (dimensions) | 21.2 x 1.6 x 3 cm |