Regulated Power Supply, 100...240V AC, 24V, 3.8A, single phase, Optimized

ABLS1A24038
login_green To View the best prices please Sign in / Register.
Out of stock

Description

This ABLS regulated switch mode power supply (SMPS) supplies direct current voltage. It has a rated input of 100V to 240V AC, a rated output current of 3,8A at 24V DC and a rated power output of 91,2W. It is ideal for supplying DC voltage necessary for automation equipment designed for applications in industrial, commercial and residential applications such as conveying, packaging, control, food & beverage, mining, oil & gas and water. It installs on omega rail or fixing by screw. Its width is 45mm, its height is 75mm, its depth is 100mm. It ensures a protection against overloads and short-circuits with automatic restart after the source of overload/short-circuit has been corrected. It weighs 0.325kg. It is a power supply for industrial use, rail mounting. It conforms to EN62368-1, ENIEC61010-1/2-201, ENIEC61204-3, EN61000-6-1/2/3/4, EN61000-3-2-3, UL62368-1, UL61010-2-201/-1-201, CSAC22.2No62368-1/No61010-2-201/No61010-1 standards, and certified by CE, CUL listed/recognized, RCM, CBscheme. The Acti9 iC60 range of Miniature Circuit Breakers is recommanded for its protection. The type of protection is 6A, C curve or 10A, B-curve. It has in the front face a LED indicating presence of DC output voltage, and a QR code for access to the latest technical documentation. Thanks to its compact housing, it can be installed either in enclosures or industrial panels by clipping on omega (DIN) rail. It brings energy to your automated systems. Designed for simple machines and applications, modular power supplies are primarily appreciated for their extreme compactness.

Product Details

Activity IDMST
Part Number ABLS1A24038
Green Premium Label No
Breaking Capacity 25kA
Range Phaseo ABL7, ABL8
Package1 Length*Width*Height (dimensions) 0 x 45 x 75 mm

Seller Information

Documents

Reviews