Regulated Power Supply, modicon power supply, 100...240V AC, 24V, 6.2A, single phase, Panel Mount
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Regulated Power Supply, modicon power supply, 100...240V AC, 24V, 6.2A, single phase, Panel Mount
Incl. Tax
Incl. Tax
Description
Product Details
Activity | IDMST |
---|---|
Part Number | ABLP1A24062 |
Green Premium Label | No |
Breaking Capacity | 25kA |
Range | Phaseo ABL1 |
Package1 Length*Width*Height (dimensions) | 0 x 97 x 30 mm |