Regulated Power Supply, modicon power supply, 100...240V AC, 12V, 8.5A, single phase, Panel Mount

ABLP1A12085
login_green To View the best prices please Sign in / Register.
Out of stock

Description

This Modicon ABLP regulated switch mode power supply (SMPS) supplies direct current voltage. It has a rated input of 100V to 240V AC, a rated output current of 8.5A at 12V DC and a rated power of 100W. It is ideal for supplying DC voltage necessary for automation equipment designed for applications in industrial, commercial and residential applications such as conveying, packaging, control, food & beverage, mining, oil & gas and water. It provides a protection against overloads and short-circuits with automatic restart after the source of overload/short-circuit has been corrected It has LED diagnostics indicator available in the front for troubleshooting instantly. Its width is 97mm, its height is 30mm, its depth is 129mm. It weighs 0.300kg. It is certified with CB-Scheme, cULus Listed, cURus recognized, RCM and EAC. It is a power supply for commercial use, panel mount; It is compatible with ABLPA01 mounting plate. It installs on panel on side or on base with mounting plate fixing by screw. ABLP power supplies bring energy to your automated systems. ABLP power supplies are designed for simple and repetitive machines, dedicated power supplies are particularly quality/price competitive due to their simplicity and compactness. The main applications to use Modicon ABLP power supply are lifts, display panels, escalators, carwash, foodstuff ovens, etc.

Product Details

Activity IDMST
Part Number ABLP1A12085
Green Premium Label No
Breaking Capacity 25kA
Range Phaseo ABL1
Package1 Length*Width*Height (dimensions) 0 x 97 x 30 mm

Seller Information

Documents

Reviews