Regulated switch power supply, modicon power supply, 3 phases, 380...500V AC, 24V, 20A

ABL8WPS24200
login_green To View the best prices please Sign in / Register.
Out of stock

Description

This ABL8 regulated switch mode power supply (SMPS) supplies direct current voltage. It has a rated input of 380V to 500V AC, a rated output current of 20A at 24V DC and a rated power output of 480W. It is ideal for supplying DC voltage necessary for automation equipment designed for applications in industrial, commercial and residential applications such as conveying, packaging, control, food & beverage, mining, oil & gas and water. Automatic reset allows short-term faults to be cleared and systems to restart without the need to disturb on-duty maintenance engineers. It has LED diagnostics indicator available in the front for troubleshooting instantly. It provides a power reserve allowing to deliver a current of 150% its nominal rating for a short time allows handling of simultaneous inrush current when starting a process. It installs easily on DIN rail and is 95mm-wide. It is a power supply for industrial use, rail mounting. It conforms to CSA C22.2 No 60950-1 and UL 508. It is certified with CCSAus, EAC, UL and RCM. The GV2ME06 thermal magnetic circuit breaker is recommanded for its protection. It has LED diagnostics indicator available in the front for troubleshooting instantly. It installs on DIN rail. It brings energy to your automated systems. Designed for simple machines and applications, modular power supplies are primarily appreciated for their extreme compactness.

Product Details

Activity IDMST
Part Number ABL8WPS24200
Green Premium Label No
Breaking Capacity 25kA
Range Phaseo ABL7, ABL8
Package1 Length*Width*Height (dimensions) 0 x 96 x 143 mm

Seller Information

Documents

Reviews