rectified and filtered power supply - 3-phase - 400 V AC - 24 V - 20 A

ABL8TEQ24200
login_green To View the best prices please Sign in / Register.
Out of stock

Description

This ABL8 3-phase filtered rectified power supply (PSU) supplies direct current voltage. It has a rated input of 400V AC, a rated output current of 20A at 24V DC and a rated power of 480W. It is ideal for supplying DC voltage necessary for automation equipment designed for applications in industrial, commercial and residential applications such as conveying, packaging, control, food & beverage, mining, oil & gas and water. It has LED diagnostics indicator available in the front for troubleshooting instantly. It installs on DIN rail and is 185mm-wide. It weighs 9,900kg. It is a power supply for industrial use, rail mounting. It is certified with UL 508, CULus, KC and EAC. The GV2RT06 thermal magnetic circuit breaker is recommanded for its protection. It has LED diagnostics indicator available in the front for troubleshooting instantly. It installs on DIN rail. It brings energy to your automated systems. Designed for simple machines and applications, modular power supplies are primarily appreciated for their extreme compactness.

Product Details

Activity IDMST
Part Number ABL8TEQ24200
Green Premium Label No
Breaking Capacity 25kA
Range Phaseo ABL8
Package1 Length*Width*Height (dimensions) 0 x 220 x 102.0 mm

Seller Information

Documents

Reviews