Regulated switch power supply, modicon power supply, 1 or 2 phase, 100...500V, 24V, 5A

ABL8RPS24050
login_green To View the best prices please Sign in / Register.
Out of stock

Description

This ABL8 regulated switch mode power supply (SMPS) supplies direct current voltage. It has a rated input of 100V to 500V AC, a rated output current of 5A at 24V DC and a rated power output of 120W. It is ideal for supplying DC voltage necessary for automation equipment designed for applications in industrial, commercial and residential applications such as conveying, packaging, control, food & beverage, mining, oil & gas and water. It is also equipped with a PFC (Power Factor Correction) filter. It has LED diagnostics indicator available in the front for troubleshooting instantly. Automatic reset allows short-term faults to be cleared and systems to restart without the need to disturb on-duty maintenance engineers. It installs on DIN rail and is 56mm-wide. It weighs 0,700kg. It is a power supply for industrial use, rail mounting. It conforms to UL 508, CSA C22.2 No 60950-1 standards. The GB2CD07, GB2CD08, GV2RT06 and GV2ME06 thermal magnetic circuit breakers are recommanded for its protection. It has LED diagnostics indicator available in the front for troubleshooting instantly. It installs on DIN rail. It brings energy to your automated systems. Designed for simple machines and applications, modular power supplies are primarily appreciated for their extreme compactness.

Product Details

Activity IDMST
Part Number ABL8RPS24050
Green Premium Label No
Breaking Capacity 25kA
Range Phaseo ABL7, ABL8
Package1 Length*Width*Height (dimensions) 0 x 56 x 143 mm

Seller Information

Documents

Reviews