voltage transformer - 230..400 V - 1 x 24 V - 63 VA
Description
Product Details
Activity | IDMST |
---|---|
Part Number | ABL6TS06B |
Green Premium Label | No |
Breaking Capacity | 25kA |
Range | Phaseo ABT7, ABL6 |
Package1 Length*Width*Height (dimensions) | 0 x 78.0 x 79.0 mm |