analog IO module, Modicon TM3, 2 analog or temperature inputs, 1 analog output, spring, 24V DC

TM3TM3G
login_green To View the best prices please Sign in / Register.
Out of stock

Product Details

Activity IDMST
Package 1 Weight 200 g
Green Premium Label No
Breaking Capacity 25kA
Package1 Length*Width*Height (dimensions) 13.46 x 10.92 x 7.62 cm

Seller Information

Documents

Reviews