calcPageSize())"
/>
calcPageSize())"
class="absolute inset-0 object-contain object-center w-full m-auto max-h-screen-75"
:class="{ 'cursor-pointer': !fullscreen }"
width="700"
height="700"
:loading="active!==index ? 'lazy' : 'eager'"
:src="fullscreen ? image.full : image.img"
x-transition.opacity.duration.500ms x-show="active===index"
/>
calcActive())">
analog input module, Modicon TM3, 8 inputs, spring, 24V DC
TM3AI8G
Product Details
Activity |
IDMST |
Package 1 Weight |
195.0 g |
Green Premium Label |
No |
Breaking Capacity |
25kA |
Range |
Modicon TM3 |
Package1 Length*Width*Height (dimensions) |
10.5 x 12.5 x 7.5 cm |
Seller Information
Documents
Reviews