Auxiliary contact, Acti9 A9N, OFS, 1 O/C, 1A to 6A, bottom connection

A9N26923
login_green To View the best prices please Sign in / Register.
Out of stock

Description

This Acti9 auxiliary is a contact OFS for RCCB. It is dedicated to Acti9 IDc, iID products. It comes with 1 changeover contact indicating the open or closed position (OF). It provides a remote position open/close and/or fault tripping indication of the associated device. The width in 9mm pitches is 1. The product color is white (RAL9003). The dimensions are (W) 9mm x (H) 85.5mm x (D) 78.5mm. Product weight is 33g. The operating temperature is -35°C to +70°C. The storage temperature is -40°C to + 85°C. This product complies with EN/IEC 60947-5-1 standard.

Product Details

Activity HDCFD
Part Number A9N26923
Green Premium Label No
Breaking Capacity 25kA
Range Acti 9 IDc
Package1 Length*Width*Height (dimensions) 0 x 9 x 85.3 mm

Seller Information

Documents

Reviews