iEM3150 energy meter - 63 A - Modbus
Description
Product Details
Activity | DPLVP |
---|---|
Part Number | A9MEM3150 |
Green Premium Label | No |
Breaking Capacity | 25kA |
Range | iEM3000 series |
Package1 Length*Width*Height (dimensions) | 0 x 90 x 95 mm |
Get item availability and seller info based on your location. Explore better deals by providing your location
Checkout using your account
Checkout as a new customer
Creating an account has many benefits:
Activity | DPLVP |
---|---|
Part Number | A9MEM3150 |
Green Premium Label | No |
Breaking Capacity | 25kA |
Range | iEM3000 series |
Package1 Length*Width*Height (dimensions) | 0 x 90 x 95 mm |