iPRD8r modular surge arrester - 1P + N - 350V - with remote transfert

A9L08501
login_green To View the best prices please Sign in / Register.
Out of stock

Description

This Acti9 iPRD8r surge arrester protects 1P+N installations. It allows quick replacement of damaged cartridges. The Imax maximum discharge current is 8kA .The In nominal discharge current is 2.5kA. The iPRD8r ensures secondary protection of loads to be protected and is placed in cascade with the incoming surge arresters. This surge arrester is required when the loads to be protected are at a distance of more than 10 m from the incoming surge arrester. The surge arresters with "r" indication have remote transfer of the information "Cartridge to be replaced". The Uc maximum continuous operating voltage in common mode is 260VAC between neutral and earth, and is 350VAC between phase and earth. The Uc maximum continuous operating voltage in differential mode (between phase and neutral) is 350VAC. The Up Voltage protection level in common mode is 1.4kV between neutral and earth in type 2, and 1.1kV between neutral and earth in type 3. The Up Voltage protection level in differential mode (between phase and neutral) is 1kV in type 2, and 1.1kV in type 3. The Ue rated operational voltage is 230VAC +/- 10%. The product colour is white (RAL9003).The dimensions are (W) 36mm x (H) 85mm x (D) 69mm. The weight is 215g. The degree of protection is IP20 and IP40 in modular enclosure. The operating temperature is -25°C to 60°C. The storage temperature is -40°C to 85°C. This product is compliant with EN 61643-11 and IEC 61643-11 standards.

Product Details

Activity HDCFD
Part Number A9L08501
Green Premium Label No
Breaking Capacity 25kA
Range Acti 9 iPRD
Package1 Length*Width*Height (dimensions) 0 x 36 x 85 mm

Seller Information

Documents

Reviews