iRTC relay- delays de-energizing a load upon opening- 1 O/C - Uc 24-240VAC/24VDC

A9E16067
login_green To View the best prices please Sign in / Register.
Out of stock

Description

This Acti9 iRTC is a Time delay relay. The time delay range is from 0.1s to 100h. It delays de-energizing of a load upon opening of an auxiliary contact (push button). The load is de-energized at the end of time delay T. The operating frequency is 50Hz or 60Hz. The Uc control and power supply voltage is from 24VAC to 240VAC +/-10% and 24VDC +/-10%. The single time delay cycle starts only upon release of an auxiliary contact (push button). The precision of the device is +/- 10% of the full scale. The minimum duration of control impulse is 100ms. The maximum resetting time per voltage interruption is 100ms. The nominal switching current is 21A at 250VAC. The mechanical endurance under AC1 category is over 5 x 10exp6 switchning operations. The electrical endurance under AC1 category is over 10exp5 switchning operations. The type of excitation is analog (ou analogue) with single function. The device is flashing during time delay. It includes a changeover contact. The width in 9mm pitches is 2. The degree of protection is IP20. The dimensions are (W) 18mm x (H) 90mm x (D) 72mm. The weight is 65g. The operating temperature is -5°C to + 55°C. The storage temperature is -40°C to + 70°C.

Product Details

Activity HDCFD
Part Number A9E16067
Green Premium Label No
Breaking Capacity 25kA
Range Acti 9 iRT, iRBN, iRLI, iRC
Package1 Length*Width*Height (dimensions) 0 x 18 x 93 mm

Seller Information

Documents

Reviews