Residual current breaker with overcurrent protection (RCBO), Acti9 iC60H RCBO, 1P+Ns, 32A, 30mA, A type, 10000A

A9D11832
login_green To View the best prices please Sign in / Register.
Out of stock

Description

This Acti9 iC60 is a modular residual current breaker with overcurrent protection (RCBO). It is a 1P+Ns circuit breaker with 1 protected pole, 32A In rated current and C tripping curve. The earth leakage protection class is A type with a sensitivity of 30mA. The earth-leakage protection time delay is instantaneous. The Icn rated short circuit breaking capacity is up to 10000A according IEC 61009-2-2 standard. Its unique Visitrip indicator reduces intervention time by showing the faulty circuit. Its Visisafe green strip guarantees the physical opening of the contacts to allow downstream maintenance. Its fast closing mechanism independent of manual operation improves its service life. This product is compliant with BS EN 61009-1 and AS/NZS 61009.1 standards. It has an electrical endurance going up to 5000 cycles and a mechanical endurance going up to 20000 cycles. The Ue operational voltage is 240VAC. The Ui rated insulation voltage is 400VAC. The Uimp rated impulse withstand voltage is 4kV. The frequency is 50Hz. It is DIN rail mountable. The width in 9mm pitches is 2. The product color is white (RAL9003). The dimensions are (W) 18mm x (H) 110mm x (D) 77.5mm. The weight is 205g. It has an IP20 degree of protection (as per IEC/EN 60529 standard) and becomes IP40 once in modular enclosure. The operating temperature is from -15°C to 60°C. The storage temperature is from -40°C to 85°C.

Product Details

Activity HDCFD
Part Number A9D11832
Green Premium Label No
Breaking Capacity 25kA
Range Acti 9 iC60 RCBO
Package1 Length*Width*Height (dimensions) 0 x 18 x 110 mm

Seller Information

Documents

Reviews