impulse relay iTL - 1P - 1NO - 32A - coil 110 VDC - 230...240 VAC 50/60Hz

A9C30831
login_green To View the best prices please Sign in / Register.
Out of stock

Description

This Acti9 iTL is a modular impulse relay. This 1P device has 1 normally open contact. Rated current is 32A, 24VAC to 250VAC operating voltage and it operates with 230VAC to 240VAC or 110VDC control voltage. Electrical endurance goes up to 50000 cycles for AC-21 or 20000 cycles for AC-22. The switching frequency is 100 switching operations/day or 5 switching operations/minute. The duration of the command order should be between 50ms to 1s. It is mainly used for lighting control applications. The Ui rated insulation voltage is 440VAC. The Uimp rated impulse withstand voltage is 6kV. The operating frequency is 50Hz or 60Hz. It is DIN rail mountable. Pollution degree is 3. Overvoltage category is IV. The dimensions are (W) 18mm x (H) 84mm x (D) 60mm. The degree of protection is IP20 and IP40 in an enclosure. The operating temperature is from -20°C to 50°C. The storage temperature is from -40°C to 70°C. This product is compliant with IEC/EN 60669-1 and IEC/EN 60669-2-2 standard.

Product Details

Activity HDCFD
Part Number A9C30831
Green Premium Label No
Breaking Capacity 25kA
Range Acti 9 iTL
Package1 Length*Width*Height (dimensions) 0 x 18 x 84 mm

Seller Information

Documents

Reviews