iCT 25A 1NO 220V 50Hz contactor
Description
Product Details
Activity | HDCFD |
---|---|
Part Number | A9C20531 |
Green Premium Label | No |
Breaking Capacity | 25kA |
Range | Acti 9 iCT |
Package1 Length*Width*Height (dimensions) | 0 x 18 x 81 mm |
Get item availability and seller info based on your location. Explore better deals by providing your location
Checkout using your account
Checkout as a new customer
Creating an account has many benefits:
Activity | HDCFD |
---|---|
Part Number | A9C20531 |
Green Premium Label | No |
Breaking Capacity | 25kA |
Range | Acti 9 iCT |
Package1 Length*Width*Height (dimensions) | 0 x 18 x 81 mm |